THHN / THWN white 1 x AWG 4/0 Part No. 63325
  • UL Certification
  • UV-resistant

Item Details

Part No.
63325
Item description
THHN / THWN white 1 x AWG 4/0
Outer Ø mm (approx.)
16.5
Cu factor per km
996.0
Weight kg/km (approx.)
1069.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892242816
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible