THHN / THWN pink 1 x AWG 2 Part No. 63279
  • UL Certification
  • UV-resistant

Item Details

Part No.
63279
Item description
THHN / THWN pink 1 x AWG 2
Outer Ø mm (approx.)
10
Cu factor per km
317.0
Weight kg/km (approx.)
349.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892242359
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible