THHN / THWN green 1 x AWG 3
Part No. 63260
Item Details THHN / THWN green 1 x AWG 3
- Part No.
- 63260
- Item description
- THHN / THWN green 1 x AWG 3
- Outer Ø mm (approx.)
- 9.1
- Cu factor per km
- 253.0
- Weight kg/km (approx.)
- 282.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892242168
- Customs tariff number
- 85444995
Technical Data THHN / THWN green 1 x AWG 3
All technical data can be found in the data sheet in the Downloads section |