THHN / THWN pink 1 x AWG 6 Part No. 63249
  • UL Certification
  • UV-resistant

Item Details

Part No.
63249
Item description
THHN / THWN pink 1 x AWG 6
Outer Ø mm (approx.)
6.6
Cu factor per km
125.0
Weight kg/km (approx.)
143.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Cut-to-length service available
yes
EAN / GTIN
4060892242052
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible