SiFF beige 1 x 6 mm² Part No. 45812

Item Details

Part No.
45812
Item description
SiFF beige 1 x 6 mm²
Outer Ø mm (approx.)
5.2
Cu factor per km
58.0
Weight kg/km (approx.)
73.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Cut-to-length service available
yes
EAN / GTIN
4060892251306
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible