SiFF green 1 x 6 mm²
Part No. 45800
Item Details SiFF green 1 x 6 mm²
- Part No.
- 45800
- Item description
- SiFF green 1 x 6 mm²
- Outer Ø mm (approx.)
- 5.2
- Cu factor per km
- 58.0
- Weight kg/km (approx.)
- 73.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892251184
- Customs tariff number
- 85444995
Technical Data SiFF green 1 x 6 mm²
All technical data can be found in the data sheet in the Downloads section |