SiFF orange 1 x 4 mm² Part No. 45709

Item Details

Part No.
45709
Item description
SiFF orange 1 x 4 mm²
Outer Ø mm (approx.)
4.4
Cu factor per km
38.0
Weight kg/km (approx.)
50.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Cut-to-length service available
yes
EAN / GTIN
4060892251146
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible