SiFF yellow 1 x 4 mm²
Part No. 45708
Item Details SiFF yellow 1 x 4 mm²
- Part No.
- 45708
- Item description
- SiFF yellow 1 x 4 mm²
- Outer Ø mm (approx.)
- 4.4
- Cu factor per km
- 38.0
- Weight kg/km (approx.)
- 50.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892251139
- Customs tariff number
- 85444995
Technical Data SiFF yellow 1 x 4 mm²
All technical data can be found in the data sheet in the Downloads section |