SiFF blue 1 x 1 mm²
Part No. 45403
Item Details SiFF blue 1 x 1 mm²
- Part No.
- 45403
- Item description
- SiFF blue 1 x 1 mm²
- Outer Ø mm (approx.)
- 2.6
- Cu factor per km
- 9.6
- Weight kg/km (approx.)
- 15.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892250675
- Customs tariff number
- 85444995
Technical Data SiFF blue 1 x 1 mm²
All technical data can be found in the data sheet in the Downloads section |