SiFF white 1 x 0,75 mm²
Part No. 45305
Item Details SiFF white 1 x 0,75 mm²
- Part No.
- 45305
- Item description
- SiFF white 1 x 0,75 mm²
- Outer Ø mm (approx.)
- 2.5
- Cu factor per km
- 7.2
- Weight kg/km (approx.)
- 13.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892250552
- Customs tariff number
- 85444995
Technical Data SiFF white 1 x 0,75 mm²
All technical data can be found in the data sheet in the Downloads section |