SiFF violet 1 x 0,5 mm²
Part No. 45207
Item Details SiFF violet 1 x 0,5 mm²
- Part No.
- 45207
- Item description
- SiFF violet 1 x 0,5 mm²
- Outer Ø mm (approx.)
- 2.2
- Cu factor per km
- 4.8
- Weight kg/km (approx.)
- 10.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892250439
- Customs tariff number
- 85444995
Technical Data SiFF violet 1 x 0,5 mm²
All technical data can be found in the data sheet in the Downloads section |