SiD black 1 x 4 mm²
Part No. 46801
Item Details SiD black 1 x 4 mm²
- Part No.
- 46801
- Item description
- SiD black 1 x 4 mm²
- Outer Ø mm (approx.)
- 3.9
- Cu factor per km
- 38.4
- Weight kg/km (approx.)
- 45.2
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892249822
- Customs tariff number
- 85444995
Technical Data SiD black 1 x 4 mm²
All technical data can be found in the data sheet in the Downloads section |