SiD beige 1 x 2,5 mm² Part No. 46712
  • EAC Certification
  • Halogen-free (LS0H)
  • Suitable For Offshore Use
  • UKCA Certification

Item Details

Part No.
46712
Item description
SiD beige 1 x 2,5 mm²
Outer Ø mm (approx.)
3.2
Cu factor per km
24.0
Weight kg/km (approx.)
28.7
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Cut-to-length service available
no
EAN / GTIN
4060892249792
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible