SiD blue 1 x 2,5 mm²
Part No. 46703
Item Details SiD blue 1 x 2,5 mm²
- Part No.
- 46703
- Item description
- SiD blue 1 x 2,5 mm²
- Outer Ø mm (approx.)
- 3.2
- Cu factor per km
- 24.0
- Weight kg/km (approx.)
- 28.7
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892249709
- Customs tariff number
- 85444995
Technical Data SiD blue 1 x 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |