SiD black 1 x 0,75 mm²
Part No. 46401
Item Details SiD black 1 x 0,75 mm²
- Part No.
- 46401
- Item description
- SiD black 1 x 0,75 mm²
- Outer Ø mm (approx.)
- 2.1
- Cu factor per km
- 7.2
- Weight kg/km (approx.)
- 10.2
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 1000
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892249266
- Customs tariff number
- 85444995
Technical Data SiD black 1 x 0,75 mm²
All technical data can be found in the data sheet in the Downloads section |