SiD red 1 x 0,2 mm²
Part No. 46102
Item Details SiD red 1 x 0,2 mm²
- Part No.
- 46102
- Item description
- SiD red 1 x 0,2 mm²
- Outer Ø mm (approx.)
- 1.7
- Cu factor per km
- 1.9
- Weight kg/km (approx.)
- 4.2
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892248856
- Customs tariff number
- 85444995
Technical Data SiD red 1 x 0,2 mm²
All technical data can be found in the data sheet in the Downloads section |