SUPERTRONIC®- 310-C-PVC grey 2 x 0.34 mm² Part no. 49942
  • UL certification
  • CSA certification
  • EAC certification
  • Suitable for drag chains
  • Length marking in metres
  • UKCA certification
  • Drag Chain Compatible Data Cable
  • oil resistant
  • EMC-preferred type

Item Details

Part no.
49942
Item description
SUPERTRONIC®- 310-C-PVC grey 2 x 0.34 mm²
AWG (approx.)
22
Outer Ø mm (approx.)
4.9
Cu factor per km
18.2
Weight kg/km (approx.)
44.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892130625
Customs tariff number
85444995

Technical Data

PVC drag chain cable acc. to UL-Std. 758 (AWM) Style 2464, CSA-Std. C22.2 No. 210 - AWM I/II A/B
Temperature range flexible -5°C to +80°C
fixed -40°C to +80°C
Nominal voltage UL (AWM) AC 300 V
Test voltage core/core 1500 V
Test voltage core/screen 1000 V
Breakdown voltage 3000 V
Coupling resistance at 30 MHz, approx. 250 Ohm/km
Minimum bending radius flexible 7.5x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

      • Copper wire bare, finely stranded, unilay with short lay lengths
      • Core insulation: Special-PVC acc. to UL-Std. 1581 Tab. 50.183 (semirigid)
      • Core identification acc. to DIN 47100, colour coded
      • x = without protective conductor
      • Cores stranded in layers with optimally matched lay lengths
      • Fleece wrapping over each stranding layer
      • Screen: braided screen of tinned copper wires, approx. coverage 85%
      • Fleece wrapping
      • Outer sheath: oil-resistant special PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM5), UL-Std. 1581
      • Sheath colour: grey (RAL 7001)
      • Length marking: in metres

Properties

      • resistant to: oil
      • low adhesion
      • suitable for use in drag chains
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL VW-1, CSA FT1
      • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
      • certifications and approvals:
      • EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
      • for use in energy supply systems:
      • 1) the assembly instructions must be observed
      • 2) for further application parameters, please refer to the selection tables
      • 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems

Application

      • Used as a highly flexible PVC drag chain cable suitable for frequent and fast lifting and bending stress in machine and tool construction, robotics, and in permanently moving machine parts. A long service life guarantees reliable function and high efficiency. The copper screening effectively protects against internal and external interference. Designed for the export-oriented machine construction industry, specifically for the USA and Canada. EMC = Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible