SUPERTRONIC®- 310-C-PVC grey 25 x 0.14 mm²
Part No. 49930
- Drag Chain Compatible Data Cable
- oil resistant
- EMC-preferred type
Item Details SUPERTRONIC®- 310-C-PVC grey 25 x 0.14 mm²
- Part No.
- 49930
- Item description
- SUPERTRONIC®- 310-C-PVC grey 25 x 0.14 mm²
- AWG (approx.)
- 26
- Outer Ø mm (approx.)
- 9.1
- Cu factor per km
- 68.5
- Weight kg/km (approx.)
- 157.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892130502
- Customs tariff number
- 85444995
Technical Data SUPERTRONIC®- 310-C-PVC grey 25 x 0.14 mm²
PVC drag chain cable acc. to UL-Std. 758 (AWM) Style 2464, CSA-Std. C22.2 No. 210 - AWM I/II A/B | |
Temperature range | flexible -5°C to +80°C fixed -40°C to +80°C |
Nominal voltage | UL (AWM) AC 300 V |
Test voltage core/core | 1500 V |
Test voltage core/screen | 1000 V |
Breakdown voltage | 3000 V |
Coupling resistance | at 30 MHz, approx. 250 Ohm/km |
Minimum bending radius | flexible 7.5x Outer-Ø fixed 4x Outer-Ø |
Details SUPERTRONIC®- 310-C-PVC grey 25 x 0.14 mm²
Cable Structure
-
- Copper wire bare, finely stranded, unilay with short lay lengths
-
- Core insulation: Special-PVC acc. to UL-Std. 1581 Tab. 50.183 (semirigid)
-
- Core identification acc. to DIN 47100, colour coded
-
- x = without protective conductor
-
- Cores stranded in layers with optimally matched lay lengths
-
- Fleece wrapping over each stranding layer
-
- Screen: braided screen of tinned copper wires, approx. coverage 85%
-
- Fleece wrapping
-
- Outer sheath: oil-resistant special PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM5), UL-Std. 1581
-
- Sheath colour: grey (RAL 7001)
-
- Length marking: in metres
Properties
-
- resistant to: oil
-
- low adhesion
-
- suitable for use in drag chains
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL VW-1, CSA FT1
-
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- for use in energy supply systems:
- 1) the assembly instructions must be observed
- 2) for further application parameters, please refer to the selection tables
- 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems
Application
-
- Used as a highly flexible PVC drag chain cable suitable for frequent and fast lifting and bending stress in machine and tool construction, robotics, and in permanently moving machine parts. A long service life guarantees reliable function and high efficiency. The copper screening effectively protects against internal and external interference. Designed for the export-oriented machine construction industry, specifically for the USA and Canada. EMC = Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.