Nickel plated hexagonal brass cable gland STS M63 x 1.5 (CD 35.0 - 46.0 mm²)

Nickel plated hexagonal brass cable gland STS M63 x 1.5 (CD 35.0 - 46.0 mm²) Part No. 98107

Item Details

Part No.
98107
Item description
Nickel plated hexagonal brass cable gland STS M63 x 1.5 (CD 35.0 - 46.0 mm²)
Thread type
metric
Size
M63 x 1.5
Cable Ø from / to mm
35.0 - 46.0
Thread length mm
10.0
Spanner size mm
66
Pieces per Packaging Unit
5
Individual quantities available
no
EAN / GTIN
4060892369360
Customs tariff number
74122000

Technical Data

Nickel plated hexagonal brass cable gland acc. to DIN 46320
Temperature range -20°C to +60°C
Protection class IP 54

Details

Cable Structure

      • Material: Brass, nickel plated
      • Seal: Natural rubber (NR)
      • Thrust rings: Galvanised steel

Properties

      • large clamping areas

Tests

      • Test standard EN 62444

Notes

      • Protection classification IP 65 with additional O-ring mounted at the thread.
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible