S-YY Lg grey 40 x 1 x 1 mm
Part No. 34310
Item Details S-YY Lg grey 40 x 1 x 1 mm
- Part No.
- 34310
- Item description
- S-YY Lg grey 40 x 1 x 1 mm
- Outer Ø mm (approx.)
- 17.8
- Cu factor per km
- 314.0
- Weight kg/km (approx.)
- 515.0
- Copper base in EUR / 100 kg
- 100
- Metres per Packaging Unit
- 500, 1000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892262647
- Customs tariff number
- 85444995
Technical Data S-YY Lg grey 40 x 1 x 1 mm
All technical data can be found in the data sheet in the Downloads section |