RADOX® TENUIS-TW 600V MM S black 24 x 0,34 mm²
Part No. 11006065
Item Details RADOX® TENUIS-TW 600V MM S black 24 x 0,34 mm²
- Part No.
- 11006065
- Item description
- RADOX® TENUIS-TW 600V MM S black 24 x 0,34 mm²
- OEM Part no.
- 85073629
- Outer Ø mm (approx.)
- 10.5
- Weight kg/km (approx.)
- 205.0
- Cu factor per km
- 107.1
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892298677
- Customs tariff number
- 85444995
Technical Data RADOX® TENUIS-TW 600V MM S black 24 x 0,34 mm²
All technical data can be found in the data sheet in the Downloads section |
Details RADOX® TENUIS-TW 600V MM S black 24 x 0,34 mm²
Cable Structure
-
- Sheath colour: black