RADOX® TENUIS-TW 600V MM black 2 x 1,5 mm²
Part No. 34563
Item Details RADOX® TENUIS-TW 600V MM black 2 x 1,5 mm²
- Part No.
- 34563
- Item description
- RADOX® TENUIS-TW 600V MM black 2 x 1,5 mm²
- OEM Part no.
- 12568098
- Outer Ø mm (approx.)
- 6
- Weight kg/km (approx.)
- 63.8
- Cu factor per km
- 28.8
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892296895
- Customs tariff number
- 85444995
Technical Data RADOX® TENUIS-TW 600V MM black 2 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details RADOX® TENUIS-TW 600V MM black 2 x 1,5 mm²
Cable Structure
-
- Sheath colour: black