RADOX® TENUIS-TW 600V MM black 10 x 4 mm² Part No. 11005999
  • Halogen-free (LS0H)

Item Details

Part No.
11005999
Item description
RADOX® TENUIS-TW 600V MM black 10 x 4 mm²
OEM Part no.
85084353
Outer Ø mm (approx.)
16
Weight kg/km (approx.)
552.0
Cu factor per km
384.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892297663
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible