RADOX® TENUIS-TW 600V MM black 12 x 0,5 mm² Part No. 11005983
  • Halogen-free (LS0H)

Item Details

Part No.
11005983
Item description
RADOX® TENUIS-TW 600V MM black 12 x 0,5 mm²
OEM Part no.
12585961
Outer Ø mm (approx.)
7.6
Weight kg/km (approx.)
107.0
Cu factor per km
57.6
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892297502
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible