RADOX® TENUIS-TW 600V MM black 7 G 2,5 mm²
Part No. 11005967
Item Details RADOX® TENUIS-TW 600V MM black 7 G 2,5 mm²
- Part No.
- 11005967
- Item description
- RADOX® TENUIS-TW 600V MM black 7 G 2,5 mm²
- OEM Part no.
- 12583995
- Outer Ø mm (approx.)
- 11.5
- Weight kg/km (approx.)
- 273.0
- Cu factor per km
- 168.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892297342
- Customs tariff number
- 85444995
Technical Data RADOX® TENUIS-TW 600V MM black 7 G 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details RADOX® TENUIS-TW 600V MM black 7 G 2,5 mm²
Cable Structure
-
- Sheath colour: black