RADOX® Railcat CAT5e 100 Ohm AWG XM S RW E blue 4 x 22 AWG Part No. 11006072
  • Halogen-free (LS0H)

Item Details

Part No.
11006072
Item description
RADOX® Railcat CAT5e 100 Ohm AWG XM S RW E blue 4 x 22 AWG
OEM Part no.
85065038
Outer Ø mm (approx.)
6.6
Weight kg/km (approx.)
70.0
Cu factor per km
26.9
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892286933
Customs tariff number
85444991

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: blue

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible