RADOX® GKW-LW 600V MM S black 12 x 0,75 mm²
Part No. 11006414
Item Details RADOX® GKW-LW 600V MM S black 12 x 0,75 mm²
- Part No.
- 11006414
- Item description
- RADOX® GKW-LW 600V MM S black 12 x 0,75 mm²
- OEM Part no.
- 12556632
- Outer Ø mm (approx.)
- 8.4
- Weight kg/km (approx.)
- 154.0
- Cu factor per km
- 110.4
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892292682
- Customs tariff number
- 85444995
Technical Data RADOX® GKW-LW 600V MM S black 12 x 0,75 mm²
All technical data can be found in the data sheet in the Downloads section |
Details RADOX® GKW-LW 600V MM S black 12 x 0,75 mm²
Cable Structure
-
- Sheath colour: black