RADOX® GKW-LW 600V MM S black 18 x 1 mm²
Part No. 11006404
Item Details RADOX® GKW-LW 600V MM S black 18 x 1 mm²
- Part No.
- 11006404
- Item description
- RADOX® GKW-LW 600V MM S black 18 x 1 mm²
- OEM Part no.
- 12555884
- Outer Ø mm (approx.)
- 11.2
- Weight kg/km (approx.)
- 269.0
- Cu factor per km
- 209.6
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892292583
- Customs tariff number
- 85444991
Technical Data RADOX® GKW-LW 600V MM S black 18 x 1 mm²
All technical data can be found in the data sheet in the Downloads section |
Details RADOX® GKW-LW 600V MM S black 18 x 1 mm²
Cable Structure
-
- Sheath colour: black