RADOX® GKW-LW 600V MM black 7 x 1 mm² Part No. 11006230
  • Halogen-free (LS0H)

Item Details

Part No.
11006230
Item description
RADOX® GKW-LW 600V MM black 7 x 1 mm²
OEM Part no.
12556475
Outer Ø mm (approx.)
7.3
Weight kg/km (approx.)
106.0
Cu factor per km
67.2
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892289514
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible