RADOX® EN 50306-4 1P 300V MM black 13 x 1 mm²
Part No. 11006506
Item Details RADOX® EN 50306-4 1P 300V MM black 13 x 1 mm²
- Part No.
- 11006506
- Item description
- RADOX® EN 50306-4 1P 300V MM black 13 x 1 mm²
- OEM Part no.
- 12586023
- Outer Ø mm (approx.)
- 9.6
- Weight kg/km (approx.)
- 191.0
- Cu factor per km
- 124.8
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892293733
- Customs tariff number
- 85444995
Technical Data RADOX® EN 50306-4 1P 300V MM black 13 x 1 mm²
All technical data can be found in the data sheet in the Downloads section |
Details RADOX® EN 50306-4 1P 300V MM black 13 x 1 mm²
Cable Structure
-
- Sheath colour: black