RADOX® EN 50306-4 1E 300V MM black 7 x 1,5 mm²
Part No. 34994
Item Details RADOX® EN 50306-4 1E 300V MM black 7 x 1,5 mm²
- Part No.
- 34994
- Item description
- RADOX® EN 50306-4 1E 300V MM black 7 x 1,5 mm²
- OEM Part no.
- 12586092
- Outer Ø mm (approx.)
- 9
- Weight kg/km (approx.)
- 167.0
- Cu factor per km
- 100.8
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892293580
- Customs tariff number
- 85444995
Technical Data RADOX® EN 50306-4 1E 300V MM black 7 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details RADOX® EN 50306-4 1E 300V MM black 7 x 1,5 mm²
Cable Structure
-
- Sheath colour: black