RADOX® EN 50306-3 300V MM S black 2 x 0,5 mm² Part No. 11006664
  • Halogen-free (LS0H)

Item Details

Part No.
11006664
Item description
RADOX® EN 50306-3 300V MM S black 2 x 0,5 mm²
OEM Part no.
84103799
Outer Ø mm (approx.)
4
Weight kg/km (approx.)
24.8
Cu factor per km
17.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892295874
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible