RADOX® EN 50306-2 300V M white 1 x 2,5 mm² Part No. 34627
  • Halogen-free (LS0H)

Item Details

Part No.
34627
Item description
RADOX® EN 50306-2 300V M white 1 x 2,5 mm²
OEM Part no.
12586005
Outer Ø mm (approx.)
2.8
Weight kg/km (approx.)
26.5
Cu factor per km
24.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
1500
Individual quantities available
no
EAN / GTIN
4060892293504
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible