RADOX® EN 50306-2 300V M white 1 x 0,5 mm²
Part No. 34624
Item Details RADOX® EN 50306-2 300V M white 1 x 0,5 mm²
- Part No.
- 34624
- Item description
- RADOX® EN 50306-2 300V M white 1 x 0,5 mm²
- OEM Part no.
- 12586000
- Outer Ø mm (approx.)
- 1.4
- Weight kg/km (approx.)
- 6.1
- Cu factor per km
- 4.8
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 1800
- Individual quantities available
- no
- EAN / GTIN
- 4060892293474
- Customs tariff number
- 85444995
Technical Data RADOX® EN 50306-2 300V M white 1 x 0,5 mm²
All technical data can be found in the data sheet in the Downloads section |