RADOX® EN 50264-3-1 1800V MM black 1 x 95 mm²
Part No. 34744
Item Details RADOX® EN 50264-3-1 1800V MM black 1 x 95 mm²
- Part No.
- 34744
- Item description
- RADOX® EN 50264-3-1 1800V MM black 1 x 95 mm²
- OEM Part no.
- 12585370
- Outer Ø mm (approx.)
- 20
- Weight kg/km (approx.)
- 1067.0
- Cu factor per km
- 912.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892294754
- Customs tariff number
- 85446010
Technical Data RADOX® EN 50264-3-1 1800V MM black 1 x 95 mm²
All technical data can be found in the data sheet in the Downloads section |