RADOX® EN 50264-3-1 1800V MM black 1 x 16 mm² Part No. 34743
  • Halogen-free (LS0H)

Item Details

Part No.
34743
Item description
RADOX® EN 50264-3-1 1800V MM black 1 x 16 mm²
OEM Part no.
12585365
Outer Ø mm (approx.)
10.4
Weight kg/km (approx.)
239.0
Cu factor per km
153.6
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892294747
Customs tariff number
85446010

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible