RADOX® EN 50264-3-1 1800V M green-yellow 1 G 10 mm²
Part No. 11006587
Item Details RADOX® EN 50264-3-1 1800V M green-yellow 1 G 10 mm²
- Part No.
- 11006587
- Item description
- RADOX® EN 50264-3-1 1800V M green-yellow 1 G 10 mm²
- OEM Part no.
- 12584875
- Outer Ø mm (approx.)
- 8.2
- Weight kg/km (approx.)
- 154.0
- Cu factor per km
- 96.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892294846
- Customs tariff number
- 85446010
Technical Data RADOX® EN 50264-3-1 1800V M green-yellow 1 G 10 mm²
All technical data can be found in the data sheet in the Downloads section |