RADOX® 9 GKW-AX 3600V MM S black 1 x 25 mm² Part No. 35227
  • Halogen-free (LS0H)

Item Details

Part No.
35227
Item description
RADOX® 9 GKW-AX 3600V MM S black 1 x 25 mm²
OEM Part no.
12556526
Outer Ø mm (approx.)
14.3
Weight kg/km (approx.)
430.0
Cu factor per km
283.6
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892291951
Customs tariff number
85446010

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible