RADOX® 9 GKW-AX 3600V MM S black 1 x 70 mm² Part No. 11006715
  • Halogen-free (LS0H)

Item Details

Part No.
11006715
Item description
RADOX® 9 GKW-AX 3600V MM S black 1 x 70 mm²
OEM Part no.
12556529
Outer Ø mm (approx.)
20.2
Weight kg/km (approx.)
1018.0
Cu factor per km
777.4
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892292040
Customs tariff number
85446010

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible