RADOX® 9 GKW-AX 3600V MM S black 1 x 10 mm² Part No. 11006712
  • Halogen-free (LS0H)

Item Details

Part No.
11006712
Item description
RADOX® 9 GKW-AX 3600V MM S black 1 x 10 mm²
OEM Part no.
12556524
Outer Ø mm (approx.)
10.4
Weight kg/km (approx.)
222.0
Cu factor per km
127.5
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892292019
Customs tariff number
85446010

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible