RADOX® 9 GKW-AX 3600V MM S black 1 x 6 mm²
Part No. 11006711
Item Details RADOX® 9 GKW-AX 3600V MM S black 1 x 6 mm²
- Part No.
- 11006711
- Item description
- RADOX® 9 GKW-AX 3600V MM S black 1 x 6 mm²
- OEM Part no.
- 12556523
- Outer Ø mm (approx.)
- 9.1
- Weight kg/km (approx.)
- 156.0
- Cu factor per km
- 80.5
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892292002
- Customs tariff number
- 85446010
Technical Data RADOX® 9 GKW-AX 3600V MM S black 1 x 6 mm²
All technical data can be found in the data sheet in the Downloads section |