RADOX® 9 GKW-AX 3600V M black 1 x 35 mm²
Part No. 35199
Item Details RADOX® 9 GKW-AX 3600V M black 1 x 35 mm²
- Part No.
- 35199
- Item description
- RADOX® 9 GKW-AX 3600V M black 1 x 35 mm²
- OEM Part no.
- 12547260
- Outer Ø mm (approx.)
- 12.6
- Weight kg/km (approx.)
- 432.0
- Cu factor per km
- 336.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892289286
- Customs tariff number
- 85446010
Technical Data RADOX® 9 GKW-AX 3600V M black 1 x 35 mm²
All technical data can be found in the data sheet in the Downloads section |