RADOX® 4 GKW-AX 1800V M black 1 x 240 mm² Part No. 34752
  • Halogen-free (LS0H)

Item Details

Part No.
34752
Item description
RADOX® 4 GKW-AX 1800V M black 1 x 240 mm²
OEM Part no.
12547684
Outer Ø mm (approx.)
27
Weight kg/km (approx.)
2344.0
Cu factor per km
2304.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892288579
Customs tariff number
85446010

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible