RADOX® 4 GKW-AX 1800V M J black 1 x 240 mm² Part No. 11006770
  • Halogen-free (LS0H)

Item Details

Part No.
11006770
Item description
RADOX® 4 GKW-AX 1800V M J black 1 x 240 mm²
OEM Part no.
12558039
Outer Ø mm (approx.)
29.2
Weight kg/km (approx.)
288.0
Cu factor per km
2304.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892289163
Customs tariff number
85446010

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible