RADOX® 4 GKW-AX 1800V M FR black 1 x 10 mm² Part No. 11006774
  • Halogen-free (LS0H)

Item Details

Part No.
11006774
Item description
RADOX® 4 GKW-AX 1800V M FR black 1 x 10 mm²
OEM Part no.
12552228
Outer Ø mm (approx.)
6.8
Weight kg/km (approx.)
127.0
Cu factor per km
96.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892290411
Customs tariff number
85446010

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible