RADOX® 3 GKW 600V XM S black 6 x 0,5 mm²
Part No. 11006358
Item Details RADOX® 3 GKW 600V XM S black 6 x 0,5 mm²
- Part No.
- 11006358
- Item description
- RADOX® 3 GKW 600V XM S black 6 x 0,5 mm²
- OEM Part no.
- 12561223
- Outer Ø mm (approx.)
- 9.3
- Weight kg/km (approx.)
- 141.0
- Cu factor per km
- 55.6
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892291159
- Customs tariff number
- 85444995
Technical Data RADOX® 3 GKW 600V XM S black 6 x 0,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details RADOX® 3 GKW 600V XM S black 6 x 0,5 mm²
Cable Structure
-
- Sheath colour: black