RADOX® 3 GKW 600V FR grey 1 x 4 mm²
Part No. 34425
Item Details RADOX® 3 GKW 600V FR grey 1 x 4 mm²
- Part No.
- 34425
- Item description
- RADOX® 3 GKW 600V FR grey 1 x 4 mm²
- OEM Part no.
- 12560764
- Outer Ø mm (approx.)
- 4.6
- Weight kg/km (approx.)
- 53.7
- Cu factor per km
- 38.4
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892290107
- Customs tariff number
- 85444995
Technical Data RADOX® 3 GKW 600V FR grey 1 x 4 mm²
All technical data can be found in the data sheet in the Downloads section |