RADOX® 125 black 1,5 mm² Part No. 11005781
  • Halogen-free (LS0H)

Item Details

Part No.
11005781
Item description
RADOX® 125 black 1,5 mm²
OEM Part no.
12535840
Outer Ø mm (approx.)
2.85
Weight kg/km (approx.)
18.7
Cu factor per km
14.4
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
no
EAN / GTIN
4060892299247
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible