RADOX® 125 green-yellow 2,5 mm² Part No. 11005777
  • Halogen-free (LS0H)

Item Details

Part No.
11005777
Item description
RADOX® 125 green-yellow 2,5 mm²
OEM Part no.
12535683
Outer Ø mm (approx.)
3.4
Weight kg/km (approx.)
30.7
Cu factor per km
24.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
no
EAN / GTIN
4060892299209
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible