RADOX® 125 green-yellow 4 mm²
Part No. 11005763
Item Details RADOX® 125 green-yellow 4 mm²
- Part No.
- 11005763
- Item description
- RADOX® 125 green-yellow 4 mm²
- OEM Part no.
- 12528959
- Outer Ø mm (approx.)
- 3.95
- Weight kg/km (approx.)
- 46.6
- Cu factor per km
- 38.4
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- no
- EAN / GTIN
- 4060892299063
- Customs tariff number
- 85444995
Technical Data RADOX® 125 green-yellow 4 mm²
All technical data can be found in the data sheet in the Downloads section |